Schneider-Electric
 
TM5ACBM4FS picture- scope
TM5ACBM4FS
Modicon TM5, Safety coded bus base, 24 V DC, internal I/O, red, quantity 1
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Bus base
Accessory / separate part category Communication accessories
Product compatibility TM5 safety I/O modules
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon LMC058
Modicon M258
Colour Red
[Us] rated supply voltage 24 V DC
Power consumption in W 0.13 W
Net weight 0.059 kg
Environment
Product certifications CE
cULus
IP degree of protection IP20
Ambient air temperature for operation 0…50 °C vertical
0…60 °C horizontal
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 % without condensation or dripping water
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.2 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No