Schneider-Electric
 
TM5ACSLCM8FS picture- scope
TM5ACSLCM8FS
Modicon TM5, memory key, 8 MB, for safe logic controller
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part category Separate parts
Accessory / separate part type Memory extension
Complementary
Product compatibility TM5CSLC100FS
TM5CSLC200FS
Accessory / separate part destination Safety interface
Memory capacity 8 MB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 13.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.622 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months