Schneider-Electric
 
TM5ACTLC100 picture- scope
TM5ACTLC100
Modicon TM5, terminal block shield locking clip
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Terminal locking clip
Accessory / separate part category Locking accessories
Accessory / separate part destination Plain text cover holder
Sale per indivisible quantity 100
Complementary
Product compatibility TM5ACTCH100
Range compatibility Modicon LMC058
Modicon M258
Modicon LMC078
Colour Clear
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.751 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months