Schneider-Electric
 
TM5NEIP1K picture- scope
TM5NEIP1K
IO field bus kit, distributed, EtherNet/IP, TM5NEIP1 with bus base with power unit, IP20
Schneider Electric
Characteristics
Main
Product or component type Kit for bus coupler module
Product specific application Bus coupler module
Complementary
Range compatibility Modicon TM5
Modicon TM7
Product compatibility Logic controller
Motion controller
Integrated connection type Ethernet/IP
Connector type RJ45 2 Ethernet daisy chain shielded
Exchange mode Half duplex, full duplex, autonegotiation, auto MDIX
Transmission rate 10/100 Mbit/s
Web server Embedded
Device composition Bus base for fieldbus interface module TM5ACBN1
TM5ACBN1
Terminal block TM5ACTB12PS
EtherNet/IP fieldbus interface module TM5NEIP1
Power distribution module TM5SPS3
TM5NEIP1
TM5SPS3
Local signalling 1 LED green/red for module status
1 LED green/red for network
1 LED green for Ethernet activity (ETH1)
1 LED green for Ethernet activity (ETH2)
Marking CE
EAC
UL
CSA
Connector type Removable spring connector <= 50 insertion/removal cycles
Width 38 mm
Height 99 mm
Depth 75 mm
Net weight 0.08 kg
Environment
Standards IEC 61131-2:2007
UL 508
Electromagnetic compatibility Emission standard for industrial environments conforming to IEC 61000-6-4 2005/AC
Immunity for industrial environments conforming to IEC 61000-6-2
Product certifications CE
Ambient air temperature for operation -20…60 °C (horizontal position)
-20…50 °C (vertical position)
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 % non-condensing
IP degree of protection IP20
Pollution degree 2 conforming to IEC 60664
Environmental characteristic No corrosion resistance
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm constant amplitude at 5…84 Hz on 35 x 15 mm symmetrical DIN rail
9.8 m/s² constant acceleration at 8.4…150 Hz
Shock resistance 147 m/s² for 11 ms
Resistance to electrostatic discharge 4 kV contact discharge conforming to IEC 61000-4-2
8 kV air discharge conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80 MHz...2 GHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV in differential mode 24 V DC conforming to IEC 61000-4-5
1 kV in common mode 24 V DC conforming to IEC 61000-4-5
1 kV in differential mode 230 V AC conforming to IEC 61000-4-5
2 kV in common mode 230 V AC conforming to IEC 61000-4-5
Disturbance radiated/conducted 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 10.800 cm
Package 1 Length 17.500 cm
Package 1 Weight 258.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 19
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.404 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No