Schneider-Electric
 
TM5SAI4PHK picture- scope
TM5SAI4PHK
Analog input module, Modicon TM5, Composition kit of I/O(TM5SAI4PH) + term. block(TM5ACTB12) + bus base(TM5ACBM11)
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Analog input module
Analogue input number 4
Analogue input type Pt 100/Pt 1000 temperature probe - 200...850 °C
Analogue input resolution 16 bits
Complementary
Device composition Bus sub-base TM5ACBM11
Terminal block TM5ACTB12
I/O module TM5SAI4PH
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Motion controller
Logic controller
Measurement resolution 0.1 °C
Colour White
Measurement error < 0.037 % of full scale - 200...850 °C Pt 100/Pt 1000 at 25 °C
Temperature coefficient 0.004 %FS/°C, analogue input type: temperature probe
Non-linearity 0.001 %FS, analogue input type: temperature probe
Type of cable Shielded cable
Isolation No insulation between channels
500 Vrms AC insulation between channel and bus
Supply Internal
[Us] rated supply voltage 24 V DC -15...20 %
Common mode rejection > 95 dB
Local signalling 1 LED green for power supply
1 LED red for power supply
4 LEDs green for input status
Current consumption 2 mA at 5 V DC bus
46 mA at 24 V DC input/output
Maximum power dissipation in W 1.11 W
Marking CE
Net weight 0.065 kg
Environment
Standards UL 508
CSA C22.2 No 142
IEC 61131-2
CSA C22.2 No 213
Product certifications GOST-R
cULus
C-Tick
CSA
Ambient air temperature for operation 0…55 °C without derating (horizontal installation)
0…60 °C with derating factor (horizontal installation)
0…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 117.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.715 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No
Contractual warranty
Warranty 18 months