Schneider-Electric
 
TM7ACTLA picture- scope
TM7ACTLA
Line terminator with M12 connector, Modicon TM7, bus CANopen
Schneider Electric
Characteristics
Main
Range of product Modicon TM7
Accessory / separate part category Connection accessories
Product or component type Line terminator with M12 connector
Accessory / separate part type Line terminator
Accessory / separate part destination For measurement by thermocouple
Complementary
Connector type 5 ways 1 male M12
Quantity per set 1
Net weight 0.023 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 6.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.283 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months