Schneider-Electric
 
TMARBAT1 picture- scope
TMARBAT1
Battery, Lithium 3V,0.19AH
Schneider Electric
Characteristics
Main
Range of product Easy Modicon M200
Accessory / separate part type Battery
Accessory / separate part category Separate part
Complementary
Range compatibility Easy Modicon M200
Sale per indivisible quantity 1
Battery capacity 0.19 Ah at 3 V, Li-CFx (Lithium-Carbon Monofluoride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 6 cm
Package 1 Length 9 cm
Package 1 Weight 4.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 13 cm
Package 2 Width 8.6 cm
Package 2 Length 18.4 cm
Package 2 Weight 289 g
Unit Type of Package 3 S02
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1514 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No