Schneider-Electric
 
TMARTB3 picture- scope
TMARTB3
3 PIN TB for Power connection
Schneider Electric
Characteristics
Main
Range of product Easy Modicon M200
Accessory / separate part type Terminal block
Accessory / separate part category Replacement part
Complementary
Accessory / separate part destination Power supply
Range compatibility Easy Modicon M200
Colour tint Medium grey
Sale per indivisible quantity 10
Net weight 0.0049 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 9.4 cm
Package 1 Length 9.5 cm
Package 1 Weight 31.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 13 cm
Package 2 Width 8.6 cm
Package 2 Length 18.4 cm
Package 2 Weight 693.5 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3114 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No