Schneider-Electric
 
TMAT2CSET40G picture- scope
TMAT2CSET40G
connector set, Modicon M221, spring type 40pts
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Accessory / separate part category Connection accessories
Product or component type Terminal block
Accessory / separate part type Spring terminal block
Complementary
Range compatibility Modicon M221
Product compatibility Logic controller
Accessory / separate part destination Modicon M221
Number of connectors 40 terminal block connector(s)
Electrical connection Removable spring terminal block, 40 terminal(s)for inputs/outputs
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.728 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Under investigation
Take-back No