Schneider-Electric
 
TPRAN2X1 picture- scope
TPRAN2X1
Analog IO module, TeSys island, 2 inputs, 1 output, 24VDC, Twisted shielded pairs cable
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys island
Device short name TPRAN
Product or component type Analog IO module
Device presentation IO module providing 2 analog inputs and 1 analog output
Enabling advanced control functions in a TeSys island system
Operational only when connected to a bus coupler TPRBC
Function of module Measurement of voltage, current or temperature on 2 configurable analog inputs
Driving voltage or current source on 1 configurable analog output
Product compatibility TPRBC bus coupler
Analogue input number 2 isolated with common point
Analogue input type Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
Temperature probe - 60...180 °C temperature probe: Ni 100
Temperature probe - 60...180 °C temperature probe: Ni 1000
Temperature probe -200...+850 °C temperature probe: Pt 100
Temperature probe - 200...600 °C temperature probe: Pt 1000
Thermocouple - 200...1000 °C thermocouple J
Thermocouple - 200...1300 °C thermocouple K
Thermocouple 0...1760 °C thermocouple R
Thermocouple 0...1760 °C thermocouple S
Thermocouple 0...1820 °C thermocouple B
Thermocouple - 200...400 °C thermocouple T
Thermocouple - 200...1300 °C thermocouple N
Thermocouple - 200...800 °C thermocouple E
Thermocouple 0...2315 °C thermocouple C
Measurement accuracy +/- 0.1 % of full scale voltage 25 °C
+/- 0.1 % of full scale current 25 °C
+/- 0.1 % of full scale temperature probe 25 °C
+/- 0.1 % of full scale in positive temperature range thermocouple 25 °C
+/- 0.4 % of full scale in negative temperature range thermocouple 25 °C
Analogue input resolution 15 bits + sign full scale
Input impedance <= 50 Ohm current
>= 1 MOhm voltage
>= 1 MOhm thermocouple
>= 1 MOhm temperature probe
Analogue output number 1 isolated
Analogue output type Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
Analogue output resolution 12 bits, 4...20 mA full scale
12 bits, 0...20 mA full scale
12 bits, 0...10 V full scale
11 bits + sign, - 10...10 V full scale
Type of cable Twisted shielded pairs cable <30 m for input/output circuit
Local signalling 1 LED (green/red) for DS (device status)
Complementary
[Us] rated supply voltage 24 V DC supplied by the bus coupler
Current consumption 160 mA
Power dissipation in W 0.5 W maximum
[Uimp] rated impulse withstand voltage 0.5 kV conforming to IEC 61010-1
Standards IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications CSA
UL
EAC (pending)
Mounting mode Horizontal and vertical (35 mm symmetrical rail)
Connections - terminals Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) rigid
Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Input/output circuit: removable spring terminal block 8 cable(s) 0.25…2.5 mm² (AWG 22...AWG 14) flexible with cable end
Width 25 mm
Height 118 mm
Depth 114 mm
Net weight 0.172 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…60 °C
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 13.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 245.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.654 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 34f67cbf-84ff-49fd-8767-065fdcc66a33
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months