Schneider-Electric
 
TPRBCEIP picture- scope
TPRBCEIP
Bus coupler, TeSys island, 24VDC, Ethernet switch (EtherNet IP / Modbus TCP)
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys island
Device short name TPRBC
Product or component type Bus coupler
Communication port protocol EtherNet/IP
Modbus TCP
Device presentation Point of connection between a group of starters and an automation controller
Management of the complete island up to 20 modules
Function available Full integration with SoMove/MachineExpert for the programming of the island
One single 24V DC power supply for the complete island
Two fieldbus ports for communication with an automation controller
One service port with an embedded webserver for maintenance
Product compatibility TPRST motor starter
TPRSS SIL motor starter
TPRPM power module
TPRSM SIL interface module
TPRVM voltage interface module
TPRAN analog IO module
TPRDG digital IO module
Integrated connection type 2 RJ45, connector female for protocol Ethernet IP/Modbus TCP 10/100BASE-T, fieldbus port
1 RJ45, connector female for protocol Ethernet TCP/IP, service port
1 micro SD card port
Exchange mode Half duplex, full duplex, autonegotiation Ethernet
Communication service Ethernet/IP adapter
Modbus TCP server
DHCP client
BOOTP client
SNMP client
SNTP client
Auto MDI/MDX function
Local signalling 1 LED green/yellow with PWR marking for power supply status
1 LED green/red with MS marking for module status
1 LED green/red with NS marking for network status
1 LED green/red with BS marking for internal bus status
1 LED green/red with SD marking for SD card access (SD)
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V DC
Rated current 3 A maximum
Protection type External fuse, 3 A fast fuse for power supply
Reverse polarity protection for power supply
Power dissipation in W 7 W maximum
Complementary
Cybersecurity Achilles certified
Standards EN/IEC 60947-4-1
CSA C22.2 No 61010-2-201
UL 61010-2-201
EN/IEC 61010-2-201
Product certifications UL
CSA
EAC
Achilles: level 2
Mounting mode Horizontal and vertical (35 mm symmetrical rail)
Connections - terminals Power supply: removable spring terminal block 2 cable(s) 2.5 mm² (AWG 14) rigid or flexible
Width 50 mm
Height 118 mm
Depth 114 mm
Net weight 0.204 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…60 °C
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Communication: fast transients immunity test, level 3, 1 kV, conforming to EN/IEC 61000-4-4
Power supply: fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
Communication: surge immunity test (common mode), level 3, 1 kV, conforming to EN/IEC 61000-4-5
Power supply: surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 13.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 279.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.230 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 737c99ce-bdba-4209-8b07-d1c5bfde8889
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months