|
|
|
TPRBCPFN
Bus coupler, TeSys island, 24VDC, 3A, Profinet IO
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys island
|
Device short name
|
TPRBC
|
Product or component type
|
Bus coupler
|
Communication port protocol
|
Profinet IO
|
Device presentation
|
Point of connection between a group of starters and an automation controller
Management of the complete island up to 20 modules
|
Function available
|
Full integration with SoMove for the control of the island
One single 24V DC power supply for the complete island
Two fieldbus ports for communication with an automation controller
One service port with an embedded webserver for maintenance
|
Product compatibility
|
TPRST motor starter
TPRSS SIL motor starter
TPRPM power module
TPRSM SIL interface module
TPRVM voltage interface module
TPRAN analog IO module
TPRDG digital IO module
|
Integrated connection type
|
2 RJ45, connector female for protocol Profinet IO, fieldbus port
1 RJ45, connector female for protocol Ethernet TCP/IP, service port
1 micro SD card port
|
Communication service
|
Conformance class A (CC-A)
Net load class 1
DHCP client
SNTP client
|
Local signalling
|
1 LED green/yellow with PWR marking for power supply status
1 LED green/red with SF marking for system fault
1 LED green/red with BF marking for network status
1 LED green/red with BS marking for internal bus status
1 LED green/red with SD marking for SD card access (SD)
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
20.4…28.8 V DC
|
Rated current
|
3 A maximum
|
Protection type
|
External fuse, 3 A fast fuse for power supply
Reverse polarity protection for power supply
|
Power dissipation in W
|
7 W maximum
|
Complementary
Cybersecurity
|
Achilles certified
|
Standards
|
EN/IEC 60947-4-1
CSA C22.2 No 61010-2-201
UL 61010-2-201
EN/IEC 61010-2-201
|
Product certifications
|
UL
CSA
EAC
Achilles: level 2
PNO
|
Mounting mode
|
Horizontal and vertical (35 mm symmetrical rail)
|
Connections - terminals
|
Power supply: removable spring terminal block 2 cable(s) 2.5 mm² (AWG 14) rigid or flexible
|
Width
|
50 mm
|
Height
|
118 mm
|
Depth
|
114 mm
|
Net weight
|
0.204 kg
|
Environment
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…60 °C
|
Relative humidity
|
5…95 %
|
Operating altitude
|
0...2000 m without derating
|
IP degree of protection
|
IP20
|
Pollution degree
|
2
|
Protective treatment
|
TC
|
Fire resistance
|
960 °C conforming to UL 94
|
Shock resistance
|
15 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
Vibration resistance
|
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
|
Electromagnetic compatibility
|
Electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Communication: fast transients immunity test, level 3, 1 kV, conforming to EN/IEC 61000-4-4
Power supply: fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
Communication: surge immunity test (common mode), level 3, 1 kV, conforming to EN/IEC 61000-4-5
Power supply: surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.8 cm
|
Package 1 Width
|
13.7 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
283.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
737c99ce-bdba-4209-8b07-d1c5bfde8889
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts & cables product
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|