Schneider-Electric
 
TPRDG4X2 picture- scope
TPRDG4X2
Digital IO module, TeSys island, 4 inputs, 2 outputs, 24VDC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys island
Device short name TPRDG
Product or component type Digital IO module
Device presentation IO module providing 4 digital inputs and 2 digital outputs
Enabling advanced control functions in a TeSys island system
Control of third parties power devices when associated to a TPRPM power module
Operational only when connected to a bus coupler TPRBC
Function of module Control of 4 sink/source digital inputs with common point
Control of 2 sink/source digital outputs with common point
Product compatibility TPRBC bus coupler
TPRPM power module
Discrete input number 4 isolated with common point conforming to IEC 61131-2 Type 1
Discrete input voltage 24 V DC (voltage limits: 19.2...28.8 V)
Discrete input current 7 mA at 24 V
Input impedance 3.43 kOhm
Discrete input logic Positive or negative, 0...5 V (state 0), 15...28.8 V (state 1)
Discrete output number 2 isolated with common point
Discrete output logic Source or sink
Discrete output voltage 24 V DC (voltage limit: 19.2...28.8 V)
Discrete output current 0.5 A maximum
Protection type 1 external fuse, 0.5 A fast fuse for each output
Response time 5 ms at 24 V for digital input
5 ms at 24 V for digital output
Local signalling 1 LED (green/red) for DS (device status)
1 LED (green) for I0 (input 1 status)
1 LED (green) for I1 (input 2 status)
1 LED (green) for I2 (input 3 status)
1 LED (green) for I3 (input 4 status)
1 LED (green) for Q0 (output 1 status)
1 LED (green) for Q1 (output 2 status)
Complementary
[Us] rated supply voltage 24 V DC supplied by the bus coupler
Current consumption 10 mA
Power dissipation in W 0.5 W maximum
[Uimp] rated impulse withstand voltage 0.5 kV conforming to IEC 61010-1
Standards IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications UL
EAC (pending)
CSA
Mounting mode Horizontal and vertical (35 mm symmetrical rail)
Connections - terminals Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) rigid
Input/output circuit: removable spring terminal block 8 cable(s) 0.2…2.5 mm² (AWG 24...AWG 14) flexible without cable end
Input/output circuit: removable spring terminal block 8 cable(s) 0.25…2.5 mm² (AWG 22...AWG 14) flexible with cable end
Width 25 mm
Height 118 mm
Depth 114 mm
Net weight 0.136 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…60 °C
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transients immunity test, level 3, 2 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (common mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 244.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.684 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 7d751ab9-45d8-4fe8-9d97-97b84def9ed3
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months