Schneider-Electric
 
TPRPM009 picture- scope
TPRPM009
Power module, TeSys island, 15A at AC-1, 9A at AC-3, 4kW, 5hp
Schneider Electric
Characteristics
Main
Range of product TeSys
Product name TeSys island
Device short name TPRPM
Product or component type Power module
Device presentation Power module connected to an automation controller through a bus coupler
Operational only when connected to a bus coupler
Function available Upstream voltage presence detection
Electronic thermal overload protection
Monitoring of currents
Control of third party power devices when associated to TPRDG IO module
Product compatibility TPRBC bus coupler
TPRDG digital IO module
TPRAN analog IO module
Poles description 3P
Motor power kW 2.2 kW at 230 V AC 50 Hz
4 kW at 380...415 V AC 50 Hz
4 kW at 440 V AC 50 Hz
5.5 kW at 500 V AC 50 Hz
5.5 kW at 690 V AC 50 Hz
Motor power HP (UL / CSA) 0.33 hp at 120 V AC 60 Hz for 1 phase motors
1 hp at 240 V AC 60 Hz for 1 phase motors
2 hp at 208 V AC 60 Hz for 3 phases motors
2 hp at 240 V AC 60 Hz for 3 phases motors
5 hp at 480 V AC 60 Hz for 3 phases motors
7.5 hp at 600 V AC 60 Hz for 3 phases motors
[Ue] rated operational voltage <= 690 V AC 47...63 Hz
[Ie] rated operational current 9 A (at <50 °C) at <= 440 V AC-3
15 A (at <50 °C) at <= 440 V AC-1
15 A (at <50 °C) AC-3e
[Ith] conventional free air thermal current 15 A (at 50 °C)
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV
Overvoltage category III
Thermal protection adjustment range 0.18…9 A
Thermal overload class Class 5…30
Reset Remotely or automatically
[Uc] control circuit voltage 24 V DC supplied by the bus coupler
Current consumption 60 mA
Power dissipation in W 0.6 W at Ie AC-3
Complementary
Protection type Thermal overload protection
Motor overheat
Overcurrent
Undercurrent
Jam
Long start
Stall
Rapid cycle lockout
Phase loss
Rapid restart lockout
Phase reversal
Phase unbalance
Phase sequence
Ground current
Monitoring type Time device ON
Number of faults
Number of device power cycles
Average current Iavg
Average voltage Vavg
Max current Imax
Max voltage Vmax
Local signalling 1 LED (green/red) for DS (device status)
1 LED (green/red) for LS (load status)
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CCC
CSA
EAC
UL
Mounting mode Horizontal and vertical (35 mm symmetrical DIN rail)
Connections - terminals Screw-clamp terminals 1 cable(s) 1…4 mm² (AWG 16...AWG 12) rigid
Screw-clamp terminals 2 cable(s) 1…4 mm² (AWG 16...AWG 12) rigid
Screw-clamp terminals 1 cable(s) 1.5…4 mm² (AWG 16...AWG 12) flexible without cable end
Screw-clamp terminals 2 cable(s) 1.5…4 mm² (AWG 16...AWG 12) flexible without cable end
Screw-clamp terminals 1 cable(s) 1…4 mm² (AWG 16...AWG 12) flexible with cable end
Screw-clamp terminals 2 cable(s) 1…2.5 mm² (AWG 16...AWG 14) flexible with cable end
Tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
Width 45 mm
Height 121 mm
Depth 115 mm
Net weight 0.255 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C without derating
50…60 °C with current derating
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
850 °C conforming to IEC 60695-2-1
650 °C conforming to IEC 60695-2-12
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF field immunity test, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transient immunity test, level 4, 4 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (differential mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Surge immunity test (common mode), level 4, 4 kV, conforming to EN/IEC 61000-4-5
Conducted RF disturbance immunity test, 20 V, conforming to EN/IEC 61000-4-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 304.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.541 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 0bda50ae-711f-4024-bff6-ce0577049f63
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No