Schneider-Electric
 
TPRST080 picture- scope
TPRST080
Motor starter, TeSys island, 80A at AC-1, 66A at AC-3, 37kW, 40hp, DOL type
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys island
Device short name TPRST
Product or component type Motor starter
Motor starter type Direct on line
Device presentation Direct starter connected to an automation controller through a bus coupler
Operational only when connected to a bus coupler
Function available Upstream voltage presence detection
Electrical line and load protection
Power and energy monitoring when connected with TPRVM voltage module
Product compatibility TPRBC bus coupler
TPRVM voltage interface module
Poles description 3P (3 NO)
Utilisation category AC-1
AC-2
AC-3
AC-4
AC-3e
Motor power kW 18.5 kW at 230 V 50 Hz (AC-3)
37 kW at 380...415 V 50 Hz (AC-3)
37 kW at 440 V 50 Hz (AC-3)
37 kW at 500 V 50 Hz (AC-3)
37 kW at 690 V 50 Hz (AC-3)
Motor power HP (UL / CSA) 5 hp at 120 V AC 60 Hz for 1 phase motors
10 hp at 240 V AC 60 Hz for 1 phase motors
20 hp at 208 V AC 60 Hz for 3 phases motors
20 hp at 240 V AC 60 Hz for 3 phases motors
40 hp at 480 V AC 60 Hz for 3 phases motors
50 hp at 600 V AC 60 Hz for 3 phases motors
[Ue] rated operational voltage <= 690 V AC 47...63 Hz
[Ie] rated operational current 66 A (at <50 °C) at <= 440 V AC-3
80 A (at <50 °C) at <= 440 V AC-1
[Ith] conventional free air thermal current 80 A (at 50 °C)
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Overvoltage category III
Thermal protection adjustment range 4…80 A
Thermal overload class Class 5…30
Reset Remotely or automatically
Irms rated making capacity 1000 A at 440 V conforming to IEC 60947
Rated breaking capacity 1000 A at 440 V conforming to IEC 60947
[Icw] rated short-time withstand current 900 A 40 °C - 1 s
520 A 40 °C - 10 s
260 A 40 °C - 1 min
110 A 40 °C - 10 min
Average impedance 1.5 mOhm - Ith 80 A 50 Hz
Power dissipation per pole 6.5 W AC-3
9.6 W AC-1
[Uc] control circuit voltage 24 V DC supplied by the bus coupler
Current consumption 80 mA contactor sealed
500 mA contactor closing
Power dissipation in W 21.4 W at Ie AC-3
Complementary
Mechanical durability 6 Mcycles
Electrical durability 0.75 Mcycles 66 A AC-3 at Ue 440 V
0.5 Mcycles 80 A AC-1 at Ue 440 V
Maximum operating rate 3600 cyc/mn AC-3
Operating time < 80 ms closing
< 80 ms opening
Safety performance level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Protection type Thermal overload protection
Motor overheat
Overcurrent
Undercurrent
Jam
Long start
Stall
Rapid cycle lockout
Rapid restart lockout
Phase sequence
Phase loss
Phase reversal
Phase unbalance
Ground current
Monitoring type Time device ON
Time device switch ON
Number of faults
Number of switching cycles
Number of device power cycles
Average current Iavg
Average voltage Vavg
Max current Imax
Max voltage Vmax
Active and reactive power with voltage module
Active and reactive energy with voltage module
True power factor with voltage module
Local signalling 1 LED (green/red) for DS (device status)
1 LED (green/red) for LS (load status)
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications UL
CSA
CCC
EAC
Mounting mode Horizontal and vertical (35 mm symmetrical DIN rail)
Connections - terminals EverLink BTR screw connectors 1 cable(s) 1…35 mm² (AWG 16...AWG 2) rigid
EverLink BTR screw connectors 2 cable(s) 1…25 mm² (AWG 16...AWG 4) rigid
EverLink BTR screw connectors 1 cable(s) 1…35 mm² (AWG 16...AWG 2) flexible without cable end
EverLink BTR screw connectors 2 cable(s) 1…25 mm² (AWG 16...AWG 4) flexible without cable end
EverLink BTR screw connectors 1 cable(s) 1…35 mm² (AWG 16...AWG 2) flexible with cable end
EverLink BTR screw connectors 2 cable(s) 1…25 mm² (AWG 16...AWG 4) flexible with cable end
Tightening torque 5 N.m - cable 1…25 mm² hexagonal 4 mm
8 N.m - cable 25…35 mm² hexagonal 4 mm
Width 55 mm
Height 167 mm
Depth 125 mm
Net weight 1.248 kg
Environment
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C without derating
50…60 °C with current derating
Relative humidity 5…95 %
Operating altitude 0...2000 m without derating
IP degree of protection IP20
Pollution degree 2
Protective treatment TC
Fire resistance 960 °C conforming to UL 94
850 °C conforming to IEC 60695-2-1
650 °C conforming to IEC 60695-2-12
Shock resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration resistance 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF field immunity test, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Fast transient immunity test, level 4, 4 kV, conforming to EN/IEC 61000-4-4
Surge immunity test (differential mode), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Surge immunity test (common mode), level 4, 4 kV, conforming to EN/IEC 61000-4-5
Conducted RF disturbance immunity test, 20 V, conforming to EN/IEC 61000-4-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 11.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 1.321 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.875 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 9d263b3f-2aca-4520-8069-dc29d672f647
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months