Schneider-Electric
 
TSXBATM02 picture- scope
TSXBATM02
auxiliary backup battery - for PCMCIA SRAM memory card with processor ver > 04
Telemecanique
Characteristics
Main
Accessory / separate part category Separate parts
Accessory / separate part type Battery
Accessory / separate part designation Auxiliary backup battery
Accessory / separate part destination PCMCIA SRAM memory card new range with processor version > 04
Complementary
Range compatibility Modicon Premium automation platform
Modicon Quantum automation platform
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.500 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.545 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months