Schneider-Electric
 
TSXCANCADD3 picture- scope
TSXCANCADD3
CANopen cordset - molded female SUB-D9 connectors - standard - IP20 - 3 m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 3 m
Complementary
Electrical connection 2 female connectors SUB-D 9 pin(s)
Marking CE
Net weight 0.295 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 21.000 cm
Package 1 Length 27.500 cm
Package 1 Weight 313.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.247 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months