Schneider-Electric
 
TSXCANCB100 picture- scope
TSXCANCB100
CANopen standard cable - IP20 - UL - IEC 60332-2 - 100 m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 100 m
Complementary
Marking CE
Net weight 7.84 kg
Environment
Product certifications UL
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.500 cm
Package 1 Width 35.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 8.533 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 104.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 220.608 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months