|
|
|
TSXCUSBMBP
USB gateway, Modicon Quantum, Modbus Plus bus
|
|
|
Main
Range of product
|
Harmony XBT
|
Accessory / separate part category
|
Communication accessories
|
Accessory / separate part type
|
Gateway
|
Accessory / separate part designation
|
USB gateway
|
Accessory / separate part destination
|
Terminal
|
Bus type
|
Modbus Plus
|
Complementary
Product compatibility
|
XBTGK....
XBTGTW...
XBTGT....
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
14.200 cm
|
Package 1 Length
|
22.500 cm
|
Package 1 Weight
|
344.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.378 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|