Schneider-Electric
 
TSXESPP3003 picture- scope
TSXESPP3003
Encoder splitter cable - 3 m
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part type Connecting cable
Accessory / separate part category Cabling accessory
Accessory / separate part destination Safe speed monitoring module
Lexium 62
Lexium 32
Complementary
Product compatibility Servo drive
XPSMCMEN0...
PacDrive 3
Cable length 3 m
Electrical connection Connector: male RJ45, straight for Lexium 62 drive
Connector: male RJ45, straight for Lexium 32 drive
Connector: male RJ45, straight for XPSMCMEN0...
Communication network category 5e
Type of cable Twisted unshielded pairs cable cable: red
Twisted unshielded pairs cable cable: green
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 23.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 312.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 7
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.543 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No