Schneider-Electric
 
TSXSCMCN010 picture- scope
TSXSCMCN010
RS485 shielded cable to build safety islands with safe com. modules - 10 m
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part type Connecting cable
Accessory / separate part category Cabling accessory
Accessory / separate part destination RS485 safe communication expansion module
Complementary
Product compatibility XPSMCMCO0000S...
Cable length 10 m
Electrical connection Flying leads
AWG gauge AWG 24
Cable insulation material PE (polyethylene)
Type of cable Twisted pair cable: white/blue
Twisted pair cable: orange/white
Cable shielding type S/FTP
[Ue] rated operational voltage 300 Vrms
Permissible current 2.1 A
Cable capacitance 0.0419 nF (between two conductors)
0.07544 nF (between conductor and shield)
Attenuation 1.97 dB
Nominal velocity propagation 66 %
Delay skew 1.54 ns
Insulation resistance 24 MOhm nominal conductor DC resistance
2.2 MOhm nominal outer shield DC resistance
Net weight 0.92 kg
Environment
Ambient air temperature for operation -20…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 21.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 737.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.281 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No