Schneider-Electric
ULKHN4 picture- scope
ULKHN4
Cable clip, ESPRO, for lateral conduit, set of 4
Main
Product brand ABN
Range ESPRO
Product or component type Cable clip
Accessory / separate part category Cabling accessory
Product destination Lateral conduit
Quantity per set Set of 4
Complementary
Material Plastic
Height 25 mm
Width 250 mm
Depth 82 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 25 cm
Package 1 Length 0.8 cm
Package 1 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Under investigation