Schneider-Electric
 
VBF5GEN picture- scope
VBF5GEN
Enclosed switch disconnector,TeSys Control,for ON/OFF, 100A, 3P, IP65, long handle
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VBF
Device application Preventive maintenance
Product or component type Enclosed switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Type of operator Long handle
Handle colour Black
Handle front plate colour Black
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 100 A
[Ie] rated operational current 68.5 A (AC-23A) at 400 V
Rated operational power in W 37 kW at 400 V (AC-23)
30 kW at 400 V (AC-3)
Intermittent duty class 30
Making capacity ( I rms) 1250 A at 400 V AC-21A
1250 A at 400 V AC-22A
1250 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 2.8 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 1500 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 125 A aM
10 kA at 400 V - associated fuse 125 A gG
Breaking capacity 1000 A at 400 V (AC-21A)
1000 A at 400 V (AC-22A)
1000 A at 400 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals70 mm² - flexible - with cable end
Screw clamp terminals95 mm² - solid
Tightening torque 22.6 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 90 x 90 mm
Height 280 mm
Width 220 mm
Depth 191 mm
Net weight 2.19 kg
Environment
Standards IEC 60947-4-1
IEC 60204
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.500 cm
Package 1 Width 24.700 cm
Package 1 Length 30.000 cm
Package 1 Weight 2.996 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.745 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 147
Contractual warranty
Warranty 18 months