Schneider-Electric
 
VBO05S00 picture- scope
VBO05S00
PacNet bus terminal - 2 master encoder inputs / 1 incremental encoder IO
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Encoder interface module
Range compatibility PacDrive LMC motion controller
Product compatibility Controller LMC Pro
Complementary
Number of channels 3
Discrete output number 1 configurable incremental encoder
Discrete input number 2 master encoder discrete input(s)
[Us] rated supply voltage 24 V
Current consumption 200...1100 mA
Net weight 0.79 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 25.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 906.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.434 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No