Schneider-Electric
 
VC3GUN picture- scope
VC3GUN
TeSys Vario enclosed, emergency switch disconnector, 45A, UL/CSA
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys VARIO
Device short name VC-GUN
Product or component type Enclosed emergency stop switch disconnector
Performance level High performance
Poles description 3P
Control type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 50 A
[Ie] rated operational current 41.5 A (AC-23A) at 400 V
Rated operational power in W 22 kW at 400 V (AC-23)
18.5 kW at 400 V (AC-3)
Intermittent duty class 30
Making capacity ( I rms) 630 A at 400 V AC-21A
630 A at 400 V AC-22A
630 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 2.1 kA at 400 V at Ipeak
[Ith] conventional free air thermal current 50.0 A conforming to IEC 690 V
45 A conforming to UL 600 V
Rated power in hp 10 hp at 240 V, UL certified
20 hp at 480 V, UL certified
30 hp at 600 V, UL certified
[Icw] rated short-time withstand Rms current 756 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V - associated fuse 63 A aM
10 kA at 400 V - associated fuse 63 A gG
Breaking capacity 500 A at 400 V (AC-21A)
500 A at 400 V (AC-22A)
500 A at 400 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
30000 cycles DC-1...5
Environmental characteristic Standard environment
Suitability for isolation Yes
Connections - terminals Screw clamp terminals25 mm² - solid - with cable end
Screw clamp terminals16 mm² - flexible
Tightening torque 4 N.m - on screw clamp terminals
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 60 x 60 mm
Height 193 mm
Width 164 mm
Depth 132 mm
Net weight 0.93 kg
Environment
Standards IEC 60947-4-1
CSA C22.2 No 14
UL 508
IEC 60204
Protective treatment TC
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 12
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.600 cm
Package 1 Width 18.600 cm
Package 1 Length 19.800 cm
Package 1 Weight 1.016 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.844 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 38.468 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 92
Contractual warranty
Warranty 18 months