Schneider-Electric
 
VCCDN12 picture- scope
VCCDN12
Switch disconnector,TeSys Control,for ON/emergency stop,12A(VN12),for mounting at back of an enclosure
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Mini-VARIO
Device short name VCCDN
Product or component type Emergency stop switch disconnector
Performance level Standard
Poles description 3P
Contacts type and composition 3 NO
Network type AC
DC
Control type Rotary handle
Rotary handle mounting style Extended
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
Mounting support Handle: door
Switch: symmetrical rail
Fixing mode Hole with 22.5 mm for handle
By clips for switch
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
[Ith] conventional free air thermal current 12 A
[Ithe] conventional enclosed thermal current 10 A
[Ie] rated operational current 8.1 A (AC-23) at 400 V
Rated operational power in W 3 kW at 230...240 V (AC-23A)
4 kW at 400...415 V (AC-23A)
5.5 kW at 500 V (AC-23A)
7.5 kW at 690 V (AC-23A)
1.5 kW at 230...240 V (AC-3)
3 kW at 400...415 V (AC-3)
4 kW at 500 V (AC-3)
4 kW at 690 V (AC-3)
Intermittent duty class 30
Making capacity ( I Rms) 120 A at 400 V AC-21A
120 A at 400 V AC-22A
120 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 0.5 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 140 A at 400 V duration: 1 s
Rated conditional short-circuit current 6 kA at 400 V - associated fuse 12 A aM
6 kA at 400 V - associated fuse 12 A gG
Breaking capacity 120 kA at 400 V (AC-21A)
120 kA at 400 V (AC-22A)
120 kA at 400 V (AC-23A)
Device composition Switch
Handle
Shaft extension
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-1...5
50000 cycles AC-21
Suitability for isolation Yes
Connections - terminals Power circuit: screw clamp terminals4 mm² - flexible - with cable end
Power circuit: screw clamp terminals4 mm² - solid
Tightening torque Power circuit: 0.7 N.m - on screw clamp terminals
Handle front plate dimension 60 x 60 mm
Height 60 mm
Width 60 mm
Net weight 0.334 kg
Environment
Standards IEC 60947-3
Product certifications GL
CCC
UL
CSA
UKCA
Protective treatment TC
IP degree of protection IP65
Mechanical robustness Vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6
Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 8.8 cm
Package 1 Length 25.5 cm
Package 1 Weight 314.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.282 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F532c3bb-07a1-406c-b2d3-1d0f85334c59
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months