Schneider-Electric
 
VCCDN20 picture- scope
VCCDN20
Switch disconnector,TeSys Control,for ON/emergency stop,20A(VN20),for mounting at back of an enclosure
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Mini-VARIO
Device short name VCCDN
Product or component type Emergency stop switch disconnector
Performance level Standard
Poles description 3P
Contacts type and composition 3 NO
Network type DC
AC
Control type Rotary handle
Rotary handle mounting style Extended
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
Mounting support Handle: door
Switch: symmetrical rail
Fixing mode Hole with 22.5 mm for handle
By clips for switch
[Ith] conventional free air thermal current 20 A
[Ithe] conventional enclosed thermal current 16 A
[Ie] rated operational current 11 A (AC-23) at 400 V
Rated operational power in W 4 kW at 230...240 V (AC-23A)
5.5 kW at 400...415 V (AC-23A)
7.5 kW at 500 V (AC-23A)
11 kW at 690 V (AC-23A)
3 kW at 230...240 V (AC-3)
4 kW at 400...415 V (AC-3)
5.5 kW at 500 V (AC-3)
5.5 kW at 690 V (AC-3)
Intermittent duty class 30
Making capacity ( I Rms) 200 A at 400 V AC-21A
200 A at 400 V AC-22A
200 A at 400 V AC-23A
[Icm] rated short-circuit making capacity 0.5 kA at 400 V at Ipeak
[Icw] rated short-time withstand Rms current 140 A at 400 V duration: 1 s
Rated conditional short-circuit current 6 kA at 400 V - associated fuse 20 A aM
6 kA at 400 V - associated fuse 20 A gG
Breaking capacity 200 kA at 400 V (AC-21A)
200 kA at 400 V (AC-22A)
200 kA at 400 V (AC-23A)
Device composition Shaft extension
Handle
Switch
Mechanical durability 50000 cycles
Electrical durability 30000 cycles DC-1...5
50000 cycles AC-21
Suitability for isolation Yes
Connections - terminals Power circuit: screw clamp terminals4 mm² - flexible - with cable end
Power circuit: screw clamp terminals4 mm² - solid
Tightening torque Power circuit: 0.7 N.m - on screw clamp terminals
Handle front plate dimension 60 x 60 mm
Height 60 mm
Width 60 mm
Net weight 0.334 kg
Environment
Standards IEC 60947-3
Product certifications GL
CSA
CCC
UL
UKCA
Protective treatment TC
IP degree of protection IP65
Mechanical robustness Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.500 cm
Package 1 Width 8.800 cm
Package 1 Length 7.500 cm
Package 1 Weight 318.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.262 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F532c3bb-07a1-406c-b2d3-1d0f85334c59
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months