Schneider-Electric
 
VCCF02 picture- scope
VCCF02
Switch disconnector,TeSys Control,for ON/emergency stop,12A(V02),4 screws fixing,for mounting at back of an enclosure
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO
Device Short Name VCCF
Product Type Emergency stop switch disconnector
Complementary
Device Composition Shaft extension
Handle
Switch
Mounting Support Handle: door
Switch: symmetrical rail
Switch: plate
Mounting Method By 4 screws for handle
By clips for switch
By screws for switch
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 3 kW at 400...415 V (AC-3)
4 kW at 500 V (AC-3)
1.5 kW at 230...240 V (AC-3)
5.5 kW at 500 V (AC-23A)
5.5 kW at 690 V (AC-3)
7.5 kW at 690 V (AC-23A)
3 kW at 230...240 V (AC-23A)
4 kW at 400...415 V (AC-23A)
[Ie] Rated Operational Current 8.1 A AC-23 Ue: 400 V
[Ith] Conventional Free Air Thermal Current 12 A
[Ithe] Conventional Enclosed Thermal Current 10 A
Making Capacity ( I Rms) 120 A at 400 V AC-21A
120 A at 400 V AC-22A
120 A at 400 V AC-23A
Breaking Capacity 120 A at 400 V (AC-21A)
120 A at 400 V (AC-22A)
120 A at 400 V (AC-23A)
Rated Conditional Short Circuit Current 10 kA at 400 V - associated fuse 12 A aM
10 kA at 400 V - associated fuse 12 A gG
[Icm] Rated Short Circuit Making Capacity 1 kA at 400 V at Ipeak
[Icw] Rated Short Time Withstand Current 300 A at 400 V duration: 1 s
[Uimp] Rated Impulse Withstand Voltage 8 kV
Suitability for Isolation Yes
Network Type AC
DC
Intermittent Duty Class 30
Control Type Rotary handle
Rotary Handle Mounting Style Extended
Handle Color Red
Handle Front Plate Color Yellow
Rotary Handle Padlocking 1 to 3 padlocks 4…8 mm
Marking 0 - 1
Mechanical Durability 100000 cycles
Electrical Durability 100000 cycles AC-21
30000 cycles DC-1
30000 cycles DC-2
30000 cycles DC-3
30000 cycles DC-4
30000 cycles DC-5
IEC Terminal Connection Power circuit: screw clamp terminals10 mm² - solid
Power circuit: screw clamp terminals6 mm² - flexible - with cable end
Tightening Torque Power circuit: 2.1 N.m - on screw clamp terminals
Base Dimension 60 x 60 mm
Height 74 mm
Width 60 mm
Product Weight 0.527 kg
Environment
Standards IEC 60947-3
Product Certifications CCC
UL
CSA
GL
UKCA
Degree of Protection IP20 conforming to IEC 60529
IP65
Protective Treatment TC
Mechanical Robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -20…50 °C
Fire Resistance 960 °C conforming to IEC 60695-2-1
Compatibility Code Main switch disconnector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 25.600 cm
Package 1 Weight 347.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.682 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 52
Contractual warranty
Warranty 18 months