Schneider-Electric
 
VCFN32GE picture- scope
VCFN32GE
Enclosed switch disconnector,TeSys Control,for ON/emergency stop,25A,IP65,compact size
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Mini-VARIO
Device short name VCFN
Product or component type Emergency stop switch disconnector
Performance level Standard
Poles description 3P
Control type Rotary handle
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Complementary
Marking 0 - 1
[Ue] rated operational voltage 690 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ithe] conventional enclosed thermal current 25 A
[Ie] rated operational current 21.8 A (AC-23A) at 400 V
Rated operational power in W 11 kW at 400 V (AC-23)
7.5 kW at 400 V (AC-3)
Intermittent duty class 30
Making capacity ( I Rms) 320 A at 400 V AC-21A
[Icw] rated short-time withstand Rms current 384 A at 400 V duration: 1 s
Rated conditional short-circuit current 10 kA at 400 V
Suitability for isolation Yes
Fire resistance 960 °C conforming to IEC 60595-2-1
Handle front plate dimension 60 x 60 mm
Height 131 mm
Width 82.5 mm
Depth 106 mm
Net weight 0.512 kg
Environment
Standards IEC 60947-4-1
Protective treatment TC
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 11.6 cm
Package 1 Length 13.8 cm
Package 1 Weight 345 g
Unit Type of Package 2 S02
Number of Units in Package 2 7
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.766 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 9ea58720-3cf9-4883-9af8-9d64d3981af2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 29
Contractual warranty
Warranty 18 months