Schneider-Electric
 
VDIB17715B01 picture- scope
VDIB17715B01
Actassi S-One Connector RJ45 Shielded Cat 5e DPM bag x 1
Schneider Electric
Characteristics
Main
Range Actassi
Product type RJ45 network socket
Device presentation Integrated one piece design
Colour tint Wire organizer: green (ABS + PC)
Connector: silver (zamak)
Wiring Colour configuration 568 A/B
Type of packing Individual bag
Quantity per set Set of 1
Complementary
[In] rated current 1.5 A at 25 °C
Voltage proof 1000 V AC/DC peak, between contacts
1500 V AC/DC peak, between contacts and shield
Contact resistance 20 mOhm
Insulation resistance Initial insulation resistance: >= 500 MOhm at 100 V DC
AWG gauge AWG 24...AWG 23
Durability 750 cycles
Coupling attenuation >= 45 dB at 30…100 MHz
>= 85 - 20 x log(f) dB at 100…1000 MHz
Contact pins 8 pins of copper alloy and gold plated conforming to IEC 60603-7
Shield Type Metallic: 360° self adjusting + drain wire contact
Integrated short circuit barrier
Pulling force 50 N during 60 s
Transfer impedance <= 0.1 Ohm at 1 MHz
<= 0.2 Ohm at 10 MHz
<= 1.6 Ohm at 80 MHz
Transverse conversion loss >= 50 dB
>= 68 - 20 x log(f) dB at 1…100000 kHz
Tool type Without tool
Cable outer diameter 0.9…1.4 mm
Compatible LAN cable types STP
Communication network category 5e
Supported applications 1000BASE-T
Protocols VoIP (Voice IP)
PoE+ (Power over Ethernet)
Product compatibility RJ45 plug
Transmission frequency 0…100 MHz
Type of footprint S-One DPM
Height 28 mm
Length 35 mm
Width 18 mm
Targeted region Europe
Environment
Operational temperature range -40…70 °C
Climatic category 40/070/21 (21 days)
Flame retardance UL94-V0
Standards ANSI/TIA-568-C.2
IEC 60603-7-2
ISO/IEC 11801:2011 Ed.2.2
UL 1863
IEC 60512-99-002
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 8.900 cm
Package 1 Length 4.700 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.200 cm
Package 2 Width 12.800 cm
Package 2 Length 18.400 cm
Package 2 Weight 352.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months