Schneider-Electric
 
VDIB1772XB01 picture- scope
VDIB1772XB01
Actassi S-One Connector RJ45 Shielded Cat 6A bag of 1
Schneider Electric
Characteristics
Main
Range Actassi
Product type RJ45 network socket
Device presentation Integrated one piece design
Colour tint Connector: silver (zamak)
Wire organizer: dark blue (ABS + PC)
Wiring Colour configuration 568 A/B
Type of packing Individual bag
Quantity per set Set of 1
Complementary
[In] rated current 1.5 A at 25 °C
Voltage proof 1000 V AC/DC peak, between contacts
1500 V AC/DC peak, between contacts and shield
Contact resistance 20 mOhm
Insulation resistance Initial insulation resistance: >= 500 MOhm at 100 V DC
AWG gauge AWG 24...AWG 23
Durability 750 cycles
Coupling attenuation >= 45 dB at 30…100 MHz
>= 85 - 20 x log(f) dB at 100…1000 MHz
Contact pins 8 pins of copper alloy and gold plated conforming to IEC 60603-7
Shield Type Metallic: 360° self adjusting + drain wire contact
Integrated short circuit barrier
Pulling force 50 N during 60 s
Transfer impedance <= 0.1 Ohm at 1 MHz
<= 0.2 Ohm at 10 MHz
<= 1.6 Ohm at 80 MHz
Transverse conversion loss >= 50 dB
>= 68 - 20 x log(f) dB at 1…500000 kHz
Tool type Without tool
Cable outer diameter 0.9…1.4 mm
Compatible LAN cable types STP
Communication network category 6A
Supported applications 10GBASE-T
Protocols VoIP (Voice IP)
PoE+ (Power over Ethernet)
4PPoE 100W (Power over Ethernet)
Transmission frequency 0…500 MHz
Type of footprint S-One
Height 28 mm
Length 35 mm
Width 18 mm
Targeted region Europe
Environment
Operational temperature range -40…70 °C
Climatic category 40/070/21 (21 days)
Flame retardance UL94-V0
Standards ANSI/TIA-568-C.2
IEC 60603-7-5
ISO/IEC 11801:2011 Ed.2.2
UL 1863
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.0 cm
Package 2 Width 13.0 cm
Package 2 Length 19.0 cm
Package 2 Weight 385.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 7.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months