Schneider-Electric
 
VDIB1772XU96 picture- scope
VDIB1772XU96
Actassi S-One Connector RJ45 Unshielded Cat 6A box x 96
Schneider Electric
Characteristics
Main
Range Actassi
Product type RJ45 network socket
Device presentation Integrated one piece design
Colour tint Wire organizer: dark blue (ABS + PC)
Connector: dark grey (ABS + PC)
Wiring Colour configuration 568 A/B
Type of packing Carton
Quantity per set Set of 96
Complementary
[In] rated current 1.5 A at 25 °C
Voltage proof 1000 V AC/DC peak, between contacts
Contact resistance 20 mOhm
Insulation resistance Initial insulation resistance: >= 500 MOhm at 100 V DC
AWG gauge AWG 24...AWG 23
Durability 750 cycles
Coupling attenuation >= 35 dB at 30…100 MHz
>= 75 - 20 x log(f) dB at 100…1000 MHz
Contact pins 8 pins of copper alloy and gold plated conforming to IEC 60603-7
Pulling force 50 N during 60 s
Transverse conversion loss >= 50 dB
>= 68 - 20 x log(f) dB at 1…500000 kHz
Tool type Without tool
Cable outer diameter 0.9…1.4 mm
Compatible LAN cable types UTP
Communication network category 6A
Supported applications 10GBASE-T
Protocols VoIP (Voice IP)
PoE+ (Power over Ethernet)
4PPoE 100W (Power over Ethernet)
Transmission frequency 0…500 MHz
Type of footprint S-One
Height 28 mm
Length 33 mm
Width 18 mm
Targeted region Europe
Environment
Operational temperature range -40…70 °C
Climatic category 40/070/21 (21 days)
Flame retardance UL94-V0
Standards ANSI/TIA-568-C.2
IEC 60603-7-5
ISO/IEC 11801:2011 Ed.2.2
UL 1863
IEC 60512-99-002
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 2 cm
Package 1 Length 4 cm
Package 1 Weight 9 g
Unit Type of Package 2 CAR
Number of Units in Package 2 96
Package 2 Height 7.8 cm
Package 2 Width 16.5 cm
Package 2 Length 36 cm
Package 2 Weight 930 g
Unit Type of Package 3 S04
Number of Units in Package 3 960
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 10.7 kg
Contractual warranty
Warranty 18 months