Schneider-Electric
 
VDICC62X218 picture- scope
VDICC62X218
Copper LAN Cable, Actassi, U/FTP, 4P, Cat6A, Euroclass C, 550MHz, LSFRZH, 500m
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Copper cable
Cable packaging Drum of 500 m
Colour tint Blue
Cable shielding type U/FTP
Complementary
Type of cable 4 pair cables
Communication network category 6A
Remote powering PoE 15W (Power over Ethernet)
PoE+ 30W (Power over Ethernet Plus)
4PPoE 100W (Power over Ethernet)
Communication network type 10GBASE-T
Near end crosstalk [NEXT] Guaranteed: 54.8 dB Typical: 34.8 dB at 500 MHz
Coupling attenuation >= 55 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type II
>= 55 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to IEC 61156-5, ed. 2 type II
Transfer impedance <= 50 mOhm/m at 1 MHz (grade 2)
<= 1000 mOhm/m at 100 MHz (grade 2)
Input impedance 100 Ohm
Maximum loop resistance 152.2 Ohm per 1000 m
Segregation class Class c conforming to EN 50174-2
Maximum resistance unbalance 2 %
Pulling force 120 N
Bending radius Minimum bending radius during installation: 8 x overall diameter
Minimum bending radius after installation: 4 x overall diameter
Material Solid bare copper: conductor
PE (polyethylene): wire insulation
Aluminium/polyester: foil
Tinned copper: drain wire
PE (polyethylene): sheath
Euroclass level Cca s1 d1 a1
Nominal velocity propagation 76 %
Linear conductor resistance 76.1 mΩ/m
AWG gauge AWG 23
Calorific value 626 MJ/km
Cable outer diameter 8.1 mm
Cable length 500 m
Cable weight 56 kg / 1 km
Environment
Ambient air temperature for installation 0…50 °C
Ambient air temperature for storage -20…60 °C
Ambient air temperature for operation -20…60 °C
Flame retardance LSFRZH
Standards ISO/IEC 11801-ed. 3 performance
EN 50173-1 performance
EN 50174-1 performance
ANSI/TIA/EIA-568-C.2 performance
IEC 61156-5-ed. 2.1 performance
EN 50288-10-1 performance
ISO/IEC 14763-2 installation standards
EN 50174-2 installation standards
IEC 60332-1 flame propagation characteristics
IEC 60332-3C fire resistance
IEC 60754-1
IEC 60754-2 acidity of combustion gases
IEC 61034 smoke generation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.000 cm
Package 1 Width 36.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 62.100 g
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 1.189 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations