Schneider-Electric
 
VDIR380001 picture- scope
VDIR380001
LexCom Home - Fix DIN accessory
Schneider Electric
Characteristics
Main
Range LexCom Home
Sub range FIX family
Device short name FIX DIN
Product or component type DIN rail
Device composition 2 fixing accessories
1 DIN rail
1 earth terminal block
Quantity per set 1
Complementary
Fixing mode Tool less
Length 241 mm
Width 57 mm
Height 80 mm
Environment
Ambient air temperature for operation 0…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.800 cm
Package 2 Width 17.000 cm
Package 2 Length 37.000 cm
Package 2 Weight 820.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 35
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.247 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No