Schneider-Electric
 
VDIR380002 picture- scope
VDIR380002
LexCom Home - Fix BOX accessory
Schneider Electric
Characteristics
Main
Range LexCom Home
Sub range FIX family
Device short name FIX BOX
Product or component type Box fixing
Quantity per set Set of 2
Complementary
Product destination Tool less ADSL box
Tool less Ethernet switch
Tool less ONT (optical network terminal)
Length 55 mm
Width 38 mm
Height 65…100 mm
Environment
Ambient air temperature for operation 0…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 8.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.000 cm
Package 2 Width 13.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 401.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.225 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No