Schneider-Electric
 
VDIR380003 picture- scope
VDIR380003
LexCom Home - Fix SCREW accessory
Schneider Electric
Characteristics
Main
Range LexCom Home
Sub range FIX family
Device short name FIX SCREW
Product or component type Screw fixing
Quantity per set 2
Complementary
Product destination Tool less TV splitter
Length 43 mm
Width 24 mm
Height 20 mm
Environment
Ambient air temperature for operation 0…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6 cm
Package 1 Length 10 cm
Package 1 Weight 26 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 13 cm
Package 2 Length 18.2 cm
Package 2 Weight 182 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.895 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No