Schneider-Electric
 
VDIR380004 picture- scope
VDIR380004
LexCom Home - Fix CABLE accessory
Schneider Electric
Characteristics
Main
Range LexCom Home
Sub range FIX family
Device short name FIX CABLE
Product or component type Cable clamp
Accessory / separate part category Cable management accessory
Quantity per set 5
Complementary
Product destination Cable
Patch cord
Length 14 mm
Width 22 mm
Height 35 mm
Environment
Ambient air temperature for operation 0…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 4.000 cm
Package 1 Length 7.500 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.900 cm
Package 2 Width 12.800 cm
Package 2 Length 18.500 cm
Package 2 Weight 191.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.852 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No