Schneider-Electric
 
VDIR380005 picture- scope
VDIR380005
LexCom Home - Fix RJ45 module for S-ONE connectors
Schneider Electric
Characteristics
Main
Range LexCom Home
Sub range FIX family
Device short name FIX RJ45
Product or component type Modular support
Device composition Room picto 1 sticker sheet
To choose application 1 barell
Type of footprint S-One
Quantity per set 1
Complementary
Product destination Tool less RJ45 connector Actassi S-one
Length 67 mm
Width 18 mm
Height 65 mm
Environment
Ambient air temperature for operation 0…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 10.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 15
Package 2 Height 8.000 cm
Package 2 Width 17.000 cm
Package 2 Length 37.200 cm
Package 2 Weight 459.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 105
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 3.963 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No