Schneider-Electric
VJDSCLEUPV62M picture- scope
VJDSCLEUPV62M
configuration software, Vijeo Designer, limited edition pack
Schneider Electric
TODAY
NOV 29, 2024
End of Commercialization
JAN 31, 2024
Main
Range of product Vijeo Designer
Software designation Vijeo Designer
Software type Configuration software
Type of license Single (1 station)
Complementary
Kit composition 1 CD (software and documentation)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 14.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 1.374 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.076 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration