Schneider-Electric
 
VJDTNDTGSV62M picture- scope
VJDTNDTGSV62M
Vijeo Designer 6.2, HMI configuration software team license
Schneider Electric
Characteristics
Main
Range of product Vijeo Designer
Product or component type Configuration software
Format DVD-ROM
Type of license Team (10 stations)
Product compatibility SoMachine V4.1 or higher
Software version V6.2
Operating system requirement Windows 7 Professional 32/64 bit
Windows 8.1
Windows 10 Professional 32/64 bit
User language Spanish
Portuguese
English
French
Italian
Chinese
German
Complementary
Provided equipment Acrobat Reader
Tutorial in flash format
User's documentation in electronic format
Vijeo Designer software
Audio video coding standard JPEG
Communication port protocol Modbus RTU master
ELAU PacDrive
USB
Uni-Telway
MELSEC
Allen-Bradley
UniTE TCP/IP
ROC Plus
Simatic
Ethernet/IP Explicit
Modbus 32-bit extensions
Toyopuc PC3J
Sysmacway
Profibus DP
Modbus TCP master
Modbus Plus
Fipio/Fipway
Previous software version V6.1
Software designation Vijeo Designer
Software function 8000 variables
2 middle eastern alphabets
34 western alphabets
4 asian alphabets
9999 alarms
Sharing up to 300 variables
Range compatibility Harmony Smart
Harmony GTU
Harmony XBT GH
Harmony XBT GK
Harmony Compact iPC
Harmony STO & STU
Harmony XBT GT
Harmony GTO
Harmony XBT GTW
Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 13.800 cm
Package 1 Length 16.500 cm
Package 1 Weight 110.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 777.000 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration