Schneider-Electric
 
VJOCNTFREE30 picture- scope
VJOCNTFREE30
license, EcoStruxure Secure Connect, temporary, cloud, 1 month trail package
Schneider Electric
Characteristics
Main
Range of product EcoStruxure Secure Connect
Product or component type License
Format Digital
Type of license Free license
Software version V11.2
Operating system requirement Microsoft Windows 10
Microsoft Windows 11
User language English
Italian
Spanish
French
German
Chinese
Complementary
License category Temporary
Software function Secure remote access
Range compatibility Harmony iPC
Harmony GTO
Harmony GTU
Harmony ST6
Harmony STM6
Harmony GTUX
Harmony BX1
Product compatibility Vijeo Designer 6.2 SP4.1 and above
EcoStruxure Operator Terminal Expert 2.4 and above
Hosting option Cloud
On-premise
On-device
License duration 1 month(s)
License size 1 EcoStruxure Secure Connect GateManager
1 EcoStruxure Secure Connect LinkManager
1 EcoStruxure Secure Connect LinkManager mobile
1 EcoStruxure Secure Connect SiteManager extended 5
Provided equipment User's documentation in electronic format
Link manager (64 bit) installer
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 29.7 cm
Package 1 Length 21.0 cm
Package 1 Weight 5.0 g