Schneider-Electric
 
VLS1P063D2S picture- scope
VLS1P063D2S
Disconnect switch, TeSys VLS, additional pole, 63A, for 30A and 63A switch, size 2, door mount
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLS1P
Product or component type Additional pole
Performance level High performance
Poles description 1P
Contacts type and composition 1 NO
Contact operation Simultaneous
Range compatibility TeSys TeSys VARIO LS VLS3P
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes
Complementary
Mounting location Right
Left
Mounting support Door
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 63 A (at 55 °C)
[Ithe] conventional enclosed thermal current 63 A
[Ie] rated operational current 60 A Ue: 600 V conforming to UL98
63 A AC-21A Ue: 400 V
63 A AC-21A Ue: 500 V
63 A AC-21A Ue: 690 V
63 A AC-22A Ue: 400 V
63 A AC-22A Ue: 500 V
63 A AC-22A Ue: 690 V
63 A AC-23A Ue: 400 V
63 A AC-23A Ue: 500 V
47 A AC-23A Ue: 690 V
Rated operational power in W 30 kW at 400 V (AC-23A)
45 kW at 500 V (AC-23A)
45 kW at 690 V (AC-23A)
Intermittent duty class Class 120 - 60 %
Making capacity ( I Rms) 94.5 A at 690 V AC-21A
189 A at 690 V AC-22A
630 A at 690 V AC-23A
[Icm] rated short-circuit making capacity 3550 A at 690 V
[Icw] rated short-time withstand Rms current 2500 A at 690 V duration: 1 s
Rated conditional short-circuit current 50 kA at 400 V - associated fuse 63 A gG
Breaking capacity 94.5 A at 690 V (AC-21A)
189 A at 690 V (AC-22A)
504 A at 690 V (AC-23A)
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-21
Connections - terminals Power circuit: screw clamp terminals50 mm² - solid
Power circuit: screw clamp terminals70 mm² - flexible - without cable end
Tightening torque Power circuit: 5…6 N.m - on screw clamp terminals
Height 100 mm
Width 23 mm
Depth 48.6 mm
Net weight 0.11 kg
Colour Grey
Environment
Standards UL98
CSA C22.2 No 4
IEC 60947-3
Product certifications cULus
GL
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -25…55 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 7.100 cm
Package 1 Length 11.300 cm
Package 1 Weight 133.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.293 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No