Schneider-Electric
 
VLS3P016R1 picture- scope
VLS3P016R1
Disconnect switch, TeSys VLS, body switch, 16A, 10HP at 480VAC, UL508, three phase, 5kA SCCR, size 1, DIN rail mount
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO LS
Device Short Name VLS3P
Product Type Switch body
Complementary
Device Composition Handle
Switch
Mounting Support Back: DIN rail
Mounting Method By clips for back
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Color Grey
[Ue] UL Rated Operational Voltage 600 V AC 50/60 Hz conforming to UL 508
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
UL Maxium Horsepower Ratings 5 hp at 200/208 V AC
5 hp at 240 V AC
10 hp at 480 V AC
10 hp at 600 V AC
1 hp at 120 V AC
2 hp at 240 V AC
IEC Rated Operational Power in W 7.5 kW at 400 V (AC-23A)
7.5 kW at 500 V (AC-23A)
11 kW at 690 V (AC-23A)
[Ie] Rated Operational Current 16 A Ue: 600 V conforming to UL 508
16 A AC-21A Ue: 400 V
16 A AC-21A Ue: 500 V
16 A AC-21A Ue: 690 V
16 A AC-22A Ue: 400 V
16 A AC-22A Ue: 500 V
16 A AC-22A Ue: 690 V
16 A AC-23A Ue: 400 V
16 A AC-23A Ue: 500 V
16 A AC-23A Ue: 690 V
[Ith] Conventional Free Air Thermal Current 16 A (at 55 °C)
[Ithe] Conventional Enclosed Thermal Current 16 A
Making Capacity ( I Rms) 24 A at 690 V AC-21A
48 A at 690 V AC-22A
160 A at 690 V AC-23A
Breaking Capacity 24 A at 690 V (AC-21A)
48 A at 690 V (AC-22A)
128 A at 690 V (AC-23A)
SCCR Fuse RK5 30 A maximum: 5 kA at 600 V AC
Rated Conditional Short Circuit Current 50 kA at 400 V - associated fuse 16 A gG
[Icm] Rated Short Circuit Making Capacity 1128 A at 690 V
[Icw] Rated Short Time Withstand Current 800 A at 690 V duration: 1 s
[Uimp] Rated Impulse Withstand Voltage 8 kV
Suitability for Isolation Yes
Network Type AC
Network Frequency 50/60 Hz
Intermittent Duty Class Class 120 - 60 %
Control Type Rotary handle
Rotary Handle Mounting Style Direct
Handle Color Black
Handle Front Plate Color Grey
Rotary Handle Padlocking 1 padlock 4 mm
Marking 0 - 1
Mechanical Durability 100000 cycles
Electrical Durability 100000 cycles AC-21A
UL Wire Size AWG 18...AWG 6 copper
IEC Terminal Connection Power circuit: screw clamp terminals10 mm² - solid
Power circuit: screw clamp terminals16 mm² - flexible - without cable end
Tightening Torque Power circuit: 1.8…2 N.m - on screw clamp terminals
Height 75 mm
Width 36 mm
Depth 78 mm
Product Weight 0.135 kg
Environment
Standards UL 508
CSA C22.2 No 14
IEC 60947-3
Product Certifications cULus
GL
Degree of Protection IP20 conforming to IEC 60529
Mechanical Robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -25…55 °C
Fire Resistance 960 °C conforming to IEC 60695-2-11
Compatibility Code VLS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 172.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.090 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No