Schneider-Electric
 
VLS3P030D2 picture- scope
VLS3P030D2
Disconnect switch, TeSys VLS, body switch, 30A, 20HP at 480VAC, UL98, three phase, 50kA SCCR, size 2, door mount
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO LS
Device Short Name VLS3P
Product Type Switch body
Complementary
Mounting Support Door
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Color Grey
[Ue] UL Rated Operational Voltage 600 V AC 50/60 Hz conforming to UL 508
Network type AC
Network frequency 50/60 Hz
UL Maxium Horsepower Ratings 10 hp at 200/208 V AC
10 hp at 240 V AC
20 hp at 480 V AC
30 hp at 600 V AC
2 hp at 120 V AC
5 hp at 240 V AC
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 15 kW at 400 V (AC-23A)
15 kW at 500 V (AC-23A)
30 kW at 690 V (AC-23A)
[Ie] Rated Operational Current 30 A Ue: 600 V conforming to UL98
30 A AC-21A Ue: 400 V
30 A AC-21A Ue: 500 V
30 A AC-21A Ue: 690 V
30 A AC-22A Ue: 400 V
30 A AC-22A Ue: 500 V
30 A AC-22A Ue: 690 V
30 A AC-23A Ue: 400 V
30 A AC-23A Ue: 500 V
30 A AC-23A Ue: 690 V
[Ith] Conventional Free Air Thermal Current 30 A (at 55 °C)
[Ithe] Conventional Enclosed Thermal Current 30 A
Making capacity ( I Rms) 630 A at 690 V AC-23A
94.5 A at 690 V AC-21A
189 A at 690 V AC-22A
Breaking Capacity 94.5 A at 690 V (AC-21A)
189 A at 690 V (AC-22A)
504 A at 690 V (AC-23A)
SCCR Circuit-breaker 100 A maximum: 100 kA at 480 V AC
Fuse CC 100 A maximum: 100 kA at 480 V AC
Fuse J 100 A maximum: 100 kA at 480 V AC
Fuse T 100 A maximum: 100 kA at 480 V AC
Fuse CC 60 A maximum: 50 kA at 600 V AC
Fuse J 60 A maximum: 50 kA at 600 V AC
Fuse T 60 A maximum: 50 kA at 600 V AC
Rated Conditional Short Circuit Current 50 kA at 400 V - associated fuse 63 A gG
[Icm] Rated Short Circuit Making Capacity 3550 A at 690 V
Intermittent duty class Class 120 - 60 %
[Uimp] rated impulse withstand voltage 8 kV
[Icw] rated short-time withstand Rms current 2500 A at 690 V duration: 1 s
Mechanical Durability 30000 cycles
Electrical Durability 30000 cycles AC-21
UL Wire Size AWG 12...AWG 1 copper
IEC Terminal Connection Power circuit: screw clamp terminals50 mm² - solid
Power circuit: screw clamp terminals70 mm² - flexible - without cable end
Tightening Torque Power circuit: 5…6 N.m - on screw clamp terminals
Height 70 mm
Width 70 mm
Depth 100 mm
Product Weight 0.365 kg
Environment
Standards UL98
CSA C22.2 No 4
IEC 60947-3
Product Certifications cULus
GL
Degree of Protection IP20 conforming to IEC 60529
Mechanical Robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -25…55 °C
Fire Resistance 960 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 10.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 375.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.838 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No