Schneider-Electric
 
VLS3P040D1 picture- scope
VLS3P040D1
Disconnect switch, TeSys VLS, body switch, 40A, 20HP at 480VAC, UL508, three phase, 5kA SCCR, size 1, door mount
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO LS
Device Short Name VLS3P
Product Type Switch body
Complementary
Mounting Support Door
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Color Grey
[Ue] UL Rated Operational Voltage 600 V AC 50/60 Hz conforming to UL 508
Network type AC
Network frequency 50/60 Hz
UL Maxium Horsepower Ratings 10 hp at 200/208 V AC
15 hp at 240 V AC
20 hp at 480 V AC
25 hp at 600 V AC
2 hp at 120 V AC
5 hp at 240 V AC
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
IEC Rated Operational Power in W 18.5 kW at 400 V (AC-23A)
18.5 kW at 500 V (AC-23A)
22 kW at 690 V (AC-23A)
[Ie] Rated Operational Current 40 A Ue: 600 V conforming to UL 508
40 A AC-21A Ue: 400 V
40 A AC-21A Ue: 500 V
40 A AC-21A Ue: 690 V
40 A AC-22A Ue: 400 V
40 A AC-22A Ue: 500 V
40 A AC-22A Ue: 690 V
40 A AC-23A Ue: 400 V
25 A AC-23A Ue: 500 V
25 A AC-23A Ue: 690 V
[Ith] Conventional Free Air Thermal Current 40 A (at 55 °C)
[Ithe] Conventional Enclosed Thermal Current 40 A
Making capacity ( I Rms) 120 A at 690 V AC-22A
400 A at 690 V AC-23A
60 A at 690 V AC-21A
Breaking Capacity 60 A at 690 V (AC-21A)
120 A at 690 V (AC-22A)
320 A at 690 V (AC-23A)
SCCR Fuse RK5 45 A maximum: 5 kA at 600 V AC
Rated Conditional Short Circuit Current 50 kA at 400 V - associated fuse 40 A gG
[Icm] Rated Short Circuit Making Capacity 1128 A at 690 V
Intermittent duty class Class 120 - 60 %
[Uimp] rated impulse withstand voltage 8 kV
[Icw] rated short-time withstand Rms current 800 A at 690 V duration: 1 s
Mechanical Durability 100000 cycles
Electrical Durability 100000 cycles AC-21A
UL Wire Size AWG 18...AWG 6 copper
IEC Terminal Connection Power circuit: screw clamp terminals10 mm² - solid
Power circuit: screw clamp terminals16 mm² - flexible - without cable end
Tightening Torque Power circuit: 1.8…2 N.m - on screw clamp terminals
Height 73 mm
Width 45 mm
Depth 78 mm
Product Weight 0.135 kg
Environment
Standards UL 508
CSA C22.2 No 14
IEC 60947-3
Product Certifications cULus
GL
Degree of Protection IP20 conforming to IEC 60529
Mechanical Robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -25…55 °C
Fire Resistance 960 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 194.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.951 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No