Schneider-Electric
 
VLS3P080R2 picture- scope
VLS3P080R2
Disconnect switch, TeSys VLS, body switch, 80A, 40HP at 480VAC, UL98, three phase, 50kA SCCR, size 2, DIN rail mount
Schneider Electric
Characteristics
Main
Range TeSys
Product Name TeSys VARIO LS
Device Short Name VLS3P
Product Type Switch body
Complementary
Device Composition Handle
Switch
Mounting Support Back: DIN rail
Mounting Method By clips for back
Performance Level High performance
Number of Poles 3P
Contact Type and Composition 3 NO
Color Grey
[Ue] UL Rated Operational Voltage 600 V AC 50/60 Hz conforming to UL 508
[Ue] IEC Rated Operational Voltage 690 V AC 50/60 Hz
UL Maxium Horsepower Ratings 25 hp at 200/208 V AC
25 hp at 240 V AC
40 hp at 480 V AC
40 hp at 600 V AC
3 hp at 120 V AC
10 hp at 240 V AC
IEC Rated Operational Power in W 45 kW at 400 V (AC-23A)
45 kW at 500 V (AC-23A)
45 kW at 690 V (AC-23A)
[Ie] Rated Operational Current 100 A Ue: 600 V conforming to UL98
80 A AC-21A Ue: 400 V
80 A AC-21A Ue: 500 V
80 A AC-21A Ue: 690 V
80 A AC-22A Ue: 400 V
80 A AC-22A Ue: 500 V
80 A AC-22A Ue: 690 V
80 A AC-23A Ue: 400 V
63 A AC-23A Ue: 500 V
47 A AC-23A Ue: 690 V
[Ith] Conventional Free Air Thermal Current 80 A (at 55 °C)
[Ithe] Conventional Enclosed Thermal Current 80 A
Making Capacity ( I Rms) 120 A at 690 V AC-21A
240 A at 690 V AC-22A
800 A at 690 V AC-23A
Breaking Capacity 120 A at 690 V (AC-21A)
240 A at 690 V (AC-22A)
640 A at 690 V (AC-23A)
SCCR Fuse J 100 A maximum: 50 kA at 600 V AC
Rated Conditional Short Circuit Current 50 kA at 400 V - associated fuse 80 A gG
[Icm] Rated Short Circuit Making Capacity 3550 A at 690 V
[Icw] Rated Short Time Withstand Current 2500 A at 690 V duration: 1 s
[Uimp] Rated Impulse Withstand Voltage 8 kV
Suitability for Isolation Yes
Network Type AC
Network Frequency 50/60 Hz
Intermittent Duty Class Class 120 - 60 %
Control Type Rotary handle
Rotary Handle Mounting Style Direct
Handle Color Black
Handle Front Plate Color Grey
Rotary Handle Padlocking 1 padlock 4 mm
Marking 0 - 1
Mechanical Durability 30000 cycles
Electrical Durability 30000 cycles AC-21
UL Wire Size AWG 12...AWG 1 copper
IEC Terminal Connection Power circuit: screw clamp terminals50 mm² - solid
Power circuit: screw clamp terminals70 mm² - flexible - without cable end
Tightening Torque Power circuit: 5…6 N.m - on screw clamp terminals
Height 75 mm
Width 70 mm
Depth 100 mm
Product Weight 0.365 kg
Environment
Standards UL98
CSA C22.2 No 4
IEC 60947-3
Product Certifications cULus
GL
Degree of Protection IP20 conforming to IEC 60529
Mechanical Robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient Air Temperature for Operation -25…55 °C
Fire Resistance 960 °C conforming to IEC 60695-2-11
Compatibility Code VLS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.900 cm
Package 1 Width 8.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 409.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.566 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No