Schneider-Electric
VLS8C1 picture- scope
VLS8C1
Disconnect switch, TeSys VLS, interlock for line changeover (I-0-II), size 1, 16A to 40A devices
Schneider Electric
Main
Range TeSys
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Black
Handle front plate colour Grey
Rotary handle padlocking 1 padlock 4 mm
Marking 1 - 0 - 2
Complementary
Fixing mode By clips and screws
Tightening torque 0.5 N.m
Height 45 mm
Width 72 mm
Depth 27 mm
Net weight 0.05 kg
Environment
Standards UL 508
CSA C22.2 No 14
Product certifications cULus
EAC
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.177 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No