Schneider-Electric
 
VLSA11RS picture- scope
VLSA11RS
Disconnect switch, TeSys VLS, auxiliary contact block, 1 normally closed and 1 normally open, DIN rail
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSA
Product or component type Auxiliary contact block
Performance level High performance
Contacts type and composition 1 NC + 1 NO
Contact operation Simultaneous 1 NC
Simultaneous 1 NO
Range compatibility TeSys TeSys VARIO LS VLSA
TeSys TeSys VARIO LS VLS3P
TeSys TeSys VARIO LS VLS1P
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Mounting location Right
Left
Main device mounting support DIN rail
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 10 A (at 55 °C)
[Ithe] conventional enclosed thermal current 10 A
[Ie] rated operational current 6 A (AC-15) at 24 V AC
6 A (AC-15) at 48 V AC
6 A (AC-15) at 127 V AC
3 A (AC-15) at 240 V AC
3 A (DC-13) at 24 V DC
1.5 A (DC-13) at 48 V DC
0.55 A (DC-13) at 127 V DC
0.27 A (DC-13) at 240 V DC
Minimum output current 10 mA
Minimum output voltage 5 V
Connections - terminals Control circuit: screw clamp terminals2.5 mm² - flexible - without cable end
Tightening torque Control circuit: 0.8…1 N.m - on screw clamp terminals
Height 72.6 mm
Width 9 mm
Depth 46.2 mm
Net weight 0.03 kg
Colour Grey
Environment
Standards UL 508
CSA C22.2 No 14
IEC 60947-3
IEC 60947-5
Product certifications cULus
GL
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Vibrations 2...100 Hz Fc (0.7 g) conforming to IEC 60068-2-6
Shocks 11 ms Ea (15 gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -25…55 °C
Fire resistance 850 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.326 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No