Schneider-Electric
 
VLSC3P1 picture- scope
VLSC3P1
Disconnect switch, Tesys VLS, set of 2 terminal covers, for 3 pole unit terminals, 16A to 40A devices
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSC
Product or component type Terminal cover
Accessory / separate part category Protection accessory
Range compatibility TeSys TeSys VARIO LS VLS3P
Poles description 3P
Quantity per set Set of 2
Complementary
Fixing mode Clipped
Height 26.4 mm
Width 36 mm
Depth 46 mm
Net weight 0.018 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 6.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 914.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No