Schneider-Electric
 
VLSH1S5R picture- scope
VLSH1S5R
Disconnect switch, TeSys VLS, recessed rotary handle, screw mounting, 65x65mm, red handle, 5mm shaft
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VLSH
Product or component type Rotary handle
Range compatibility TeSys TeSys VARIO LS VLS3P
Handle colour Red
Handle front plate colour Yellow
Rotary handle padlocking 1 to 3 padlocks 4…8 mm
Marking 0 - 1
OFF-ON
Complementary
Fixing mode By 4 screws
Tightening torque 2.3 N.m
Base dimension 65 x 65 mm
Height 65 mm
Width 65 mm
Depth 46 mm
Net weight 0.073 kg
Environment
IP degree of protection IP65
NEMA degree of protection NEMA 1
NEMA 4
NEMA 4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 65.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.852 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No